1
MOONS'

Permanent Magnet Type Rotary Stepping Motors Typed 20PM020L

Manufacturer MOONS'
Description Permanent Magnet Type Rotary Stepping Motors 20PM020L8-02101
Part number 20PM020L8-02101
Seleção de produtos
Selector Motor mode Motor length (mm) Rated current(Amps) Holding Torque(Nm Typ) Holding Torque(oz-in Typ) Winding (Ohms(Ω±10%)) Winding(mH Typ) Detent toqure(Nm) Detent toqure(oz-in) Rotor inertia(g.cm2) Rotor inertia(oz-in2) Motor weight(g) Motor weight(Lbs)
1 20PM020L8-00702 19.3mm(0.76in) 0.43 155 2.2 7 4.8 34 0.5 0.37 20.2 27 0.06
2 20PM020L8-02101 19.3mm(0.76in) 0.25 155 2.2 21 14.3 34 0.5 0.37 20.2 27 0.06
Motor mode
Motor length (mm)
Rated current(Amps)
Holding Torque(Nm Typ)
Holding Torque(oz-in Typ)
Winding (Ohms(Ω±10%))
Winding(mH Typ)
Detent toqure(Nm)
Detent toqure(oz-in)
Rotor inertia(g.cm2)
Rotor inertia(oz-in2)
Motor weight(g)
Motor weight(Lbs)
Entre em contato com o fornecedor
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志