1
MOONS'

Nema PL34HD Power Plus Hybrid Stepper Motors

Manufacturer MOONS'
Description Nema PL34HD Power Plus Hybrid Stepper Motors PL34HD2L8500
Part number PL34HD2L8500
Seleção de produtos
Selector Motor mode Motor length Connect Plug Rated current(Amps) Holding Torque(Nm Typ) Holding Torque(oz-in Typ) Winding (Ohms Ω±10%) Winding (mH Typ) Detent toqure(mNM) Detent toqure(oz-in) Rotor inertia(g.cm2) Rotor inertia(oz-in2) Motor weight(kg) Motor weight(Lbs)
11 PL34HD0L8350 67.5mm(2.66in) L(Leads) 3.5 4.75 670 7.6 0.98 135 19 940 5.1 1.6 3.5
12 PL34HD0L8700 67.5mm(2.66in) L(Leads) 7 4.75 670 1.89 0.25 135 19 940 5.1 1.6 3.5
13 PL34HD0L8500 67.5mm(2.66in) L(Leads) 5 4.75 670 3.6 0.5 135 19 940 5.1 1.6 3.5
14 PL34HD0L8X00 67.5mm(2.66in) L(Leads) 10 4.75 670 0.91 0.126 135 19 940 5.1 1.6 3.5
15 PL34HD1L8350 97mm(3.82in) L(Leads) 3.5 9 1300 12.8 1.37 225 32 1570 8.6 2.7 6
16 PL34HD1L8700 97mm(3.82in) L(Leads) 7 9 1300 3.2 0.34 225 32 1570 8.6 2.7 6
17 PL34HD1L8500 97mm(3.82in) L(Leads) 5 9 1300 6.4 0.71 225 32 1570 8.6 2.7 6
18 PL34HD1L8X00 97mm(3.82in) L(Leads) 10 9 1300 1.6 0.177 225 32 1570 8.6 2.7 6
19 PL34HD2L8350 126.5mm(4.98in) L(Leads) 3.5 12.38 1800 16.1 1.48 300 42 2340 13 3.8 8.4
20 PL34HD2L8700 126.5mm(4.98in) L(Leads) 7 12.38 1800 4 0.37 300 42 2340 13 3.8 8.4
21 PL34HD2L8500 126.5mm(4.98in) L(Leads) 5 12.25 1700 7.5 0.82 300 42 2340 13 3.8 8.4
22 PL34HD2L8X00 126.5mm(4.98in) L(Leads) 10 12.25 1700 1.87 0.21 300 42 2340 13 3.8 8.4
23 PL34HD3L8350 157mm(6.18in) L(Leads) 3.5 15 2100 20 1.85 375 53 3110 17 4.9 11
24 PL34HD3L8700 157mm(6.18in) L(Leads) 7 15 2100 5 0.46 375 53 3110 17 4.9 11
25 PL34HD3L8500 157mm(6.18in) L(Leads) 5 15 2100 9.4 0.92 375 53 3110 17 4.9 11
26 PL34HD3L8X00 157mm(6.18in) L(Leads) 10 15 2100 2.3 0.23 375 53 3110 17 4.9 11
Motor mode
Motor length
Connect Plug
Rated current(Amps)
Holding Torque(Nm Typ)
Holding Torque(oz-in Typ)
Winding (Ohms Ω±10%)
Winding (mH Typ)
Detent toqure(mNM)
Detent toqure(oz-in)
Rotor inertia(g.cm2)
Rotor inertia(oz-in2)
Motor weight(kg)
Motor weight(Lbs)
Entre em contato com o fornecedor
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志