1
MOONS'

Nema PL34HD Power Plus Hybrid Stepper Motors

Manufacturer MOONS'
Description Nema PL34HD Power Plus Hybrid Stepper Motors PL34HD2L4700
Part number PL34HD2L4700
Seleção de produtos
Selector Motor mode Motor length Connect Plug Rated current(Amps) Holding Torque(Nm Typ) Holding Torque(oz-in Typ) Winding (Ohms Ω±10%) Winding (mH Typ) Detent toqure(mNM) Detent toqure(oz-in) Rotor inertia(g.cm2) Rotor inertia(oz-in2) Motor weight(kg) Motor weight(Lbs)
27 PL34HD0L4160 67.5mm(2.66in) L(Leads) 1.6 4.7 670 33 3.9 135 19 940 5.1 1.6 3.5
28 PL34HD0L4350 67.5mm(2.66in) L(Leads) 3.5 4.75 670 7.6 0.95 135 19 940 5.1 1.6 3.5
34 PL34HD0L4500 67.5mm(2.66in) L(Leads) 5 4.75 670 3.6 0.48 135 19 940 5.1 1.6 3.5
29 PL34HD0L4700 67.5mm(2.66in) L(Leads) 7 4.75 670 1.89 0.26 135 19 940 5.1 1.6 3.5
30 PL34HD0L4X00 67.5mm(2.66in) L(Leads) 10 4.75 670 0.91 0.138 135 19 940 5.1 1.6 3.5
31 PL34HD1L4200 97mm(3.82in) L(Leads) 2 9.2 1300 40 3.6 225 32 1570 8.6 2.7 6
32 PL34HD1L4350 97mm(3.82in) L(Leads) 3.5 9 1300 12.8 1.34 225 32 1570 8.6 2.7 6
33 PL34HD1L4500 97mm(3.82in) L(Leads) 5 9 1300 6.4 0.61 225 32 1570 8.6 2.7 6
35 PL34HD1L4700 97mm(3.82in) L(Leads) 7 9 1300 3.2 0.36 225 32 1570 8.6 2.7 6
36 PL34HD1L4X00 97mm(3.82in) L(Leads) 10 9 1300 1.6 0.188 225 32 1570 8.6 2.7 6
1 PL34HD2L4200 126.5mm(4.98in) L(Leads) 2 12.7 1800 51 4.1 300 42 2340 13 3.8 8.4
2 PL34HD2L4350 126.5mm(4.98in) L(Leads) 3.5 12.38 1800 16.1 1.44 300 42 2340 13 3.8 8.4
3 PL34HD2L4500 126.5mm(4.98in) L(Leads) 5 12.25 1700 7.5 0.72 300 42 2340 13 3.8 8.4
4 PL34HD2L4700 126.5mm(4.98in) L(Leads) 7 12.38 1800 4 0.38 300 42 2340 13 3.8 8.4
5 PL34HD2L4X00 126.5mm(4.98in) L(Leads) 10 12.25 1700 1.87 0.22 300 42 2340 13 3.8 8.4
6 PL34HD3L4230 157mm(6.18in) L(Leads) 2.3 15 2100 47 3.9 375 53 3110 17 4.9 11
7 PL34HD3L4350 157mm(6.18in) L(Leads) 3.5 15 2100 20 1.81 375 53 3110 17 4.9 11
8 PL34HD3L4500 157mm(6.18in) L(Leads) 5 15 2100 9.4 0.9 375 53 3110 17 4.9 11
9 PL34HD3L4700 157mm(6.18in) L(Leads) 7 15 2100 5 0.47 375 53 3110 17 4.9 11
10 PL34HD3L4X00 157mm(6.18in) L(Leads) 10 15 2100 2.3 0.24 375 53 3110 17 4.9 11
Motor mode
Motor length
Connect Plug
Rated current(Amps)
Holding Torque(Nm Typ)
Holding Torque(oz-in Typ)
Winding (Ohms Ω±10%)
Winding (mH Typ)
Detent toqure(mNM)
Detent toqure(oz-in)
Rotor inertia(g.cm2)
Rotor inertia(oz-in2)
Motor weight(kg)
Motor weight(Lbs)
Entre em contato com o fornecedor
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志