1
MOONS'

Nema 8HY Standard Hybrid Stepper Motors

Manufacturer MOONS'
Description Nema 8HY Standard Hybrid Stepper Motors 8HY0008N
Part number 8HY0008N
Seleção de produtos
Selector Motor mode Motor length (mm) Significant number Connect Plug Rated current(Amps) Holding Torque(Nm Typ/oz-in Typ) Winding (Ohms(Ω±10%)/mH(Typ)) Detent toqure(mNM/oz-in) Rotor inertia(g.cm2/oz-in2) Motor weight(kg/Lbs)
1 8HY0007N 29.5mm(1.16in) 07 P(Plug) 0.2 0.02 3 54 10.7 1.7 0.24 2.7 0.015 0.065 0.14
2 8HY0008N 29.5mm(1.16in) 08 P(Plug) 0.4 0.02 3 13.9 3 1.7 0.24 2.7 0.015 0.065 0.14
7 8HY0009N 29.5mm(1.16in) 09 P(Plug) 0.6 0.02 3 6.1 1.31 1.7 0.24 2.7 0.015 0.065 0.14
3 8HY4044N 47mm(1.85in) 44 P(Plug) 0.2 0.04 5 6.1 19 2 0.28 4.2 0.023 0.09 0.2
4 8HY4045N 47mm(1.85in) 45 P(Plug) 0.4 0.04 6 17.4 5.9 2 0.28 4.2 0.023 0.09 0.2
5 8HY4046N 47mm(1.85in) 46 P(Plug) 0.6 0.04 6 8 2.7 2 0.28 4.2 0.023 0.09 0.2
6 8HY4047N 47mm(1.85in) 47 P(Plug) 0.8 0.04 6 4.4 1.54 2 0.28 4.2 0.023 0.09 0.2
Motor mode
Motor length (mm)
Significant number
Connect Plug
Rated current(Amps)
Holding Torque(Nm Typ/oz-in Typ)
Winding (Ohms(Ω±10%)/mH(Typ))
Detent toqure(mNM/oz-in)
Rotor inertia(g.cm2/oz-in2)
Motor weight(kg/Lbs)
Entre em contato com o fornecedor
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志