1

Hybrid Stepping Linear Motors LX14HS Series

Manufacturer MOONS'
Description Hybrid Stepping Linear Motors LE14HS3P4075-E0024-102N-FNM
Part number LE14HS3P4075-E0024-102N-FNM
Seleção de produtos
Selector Actuator style Body length Electrical connection Number of connections
1 Linear Captive Shaf 36mm(2.16") Plug in connector-Standard 4 Lead - Bipolar
2 Linear Non-Captive Shaft 36mm(2.16") Plug in connector-Standard 4 Lead - Bipolar
3 External Nut - Leadscrew Shaft 36mm(2.16") Plug in connector-Standard 4 Lead - Bipolar
Actuator style
Body length
Electrical connection
Number of connections
Documentação
Entre em contato com o fornecedor
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志