1
MOONS'

Hybrid Stepping Linear Motors LX08HY Series

Manufacturer MOONS'
Description Hybrid Stepping Linear Motors LC08HY0P4040-E0096-025M
Part number LC08HY0P4040-E0096-025M
Seleção de produtos
Selector Actuator style Body length Electrical connection Number of connections
1 Linear Captive Shaf 29.5mm(1.16") Plug in connector-Standard 4 Lead - Bipolar
2 Linear Non-Captive Shaft 29.5mm(1.16") Plug in connector-Standard 4 Lead - Bipolar
3 External Nut - Leadscrew Shaft 29.5mm(1.16") Plug in connector-Standard 4 Lead - Bipolar
Actuator style
Body length
Electrical connection
Number of connections
Entre em contato com o fornecedor
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志