2
MICHAUD CHAILLY

J4-05 : BILLES

Fabricant Michaud Chailly
Désignation J4-05 : BILLES - J4-05-11
Ref J4-05-11
Seleção de produtos
Selector Ref Matière d1 (mm)
1 J4-050-3 Acier inoxydable 13% 3
2 J4-050-3,17 Acier inoxydable 13% 3,17
3 J4-050-3,96 Acier inoxydable 13% 3,96
4 J4-050-4 Acier inoxydable 13% 4
5 J4-050-4,76 Acier inoxydable 13% 4,76
6 J4-050-5 Acier inoxydable 13% 5
7 J4-050-5,55 Acier inoxydable 13% 5,55
8 J4-050-6 Acier inoxydable 13% 6
9 J4-050-6,35 Acier inoxydable 13% 6,35
10 J4-050-7,50 Acier inoxydable 13% 7,5
11 J4-050-9,52 Acier inoxydable 13% 9,52
12 J4-050-12 Acier inoxydable 13% 12
13 J4-050-16 Acier inoxydable 13% 16
14 J4-050-31,75 Acier inoxydable 13% 31,75
15 J4-051-1,58 Acier inoxydable 18% 1,58
16 J4-051-3 Acier inoxydable 18% 3
17 J4-051-3,50 Acier inoxydable 18% 3,5
18 J4-051-4,50 Acier inoxydable 18% 4,5
19 J4-051-6,35 Acier inoxydable 18% 6,35
20 J4-051-7 Acier inoxydable 18% 7
21 J4-051-7,94 Acier inoxydable 18% 7,94
22 J4-051-8 Acier inoxydable 18% 8
23 J4-051-10 Acier inoxydable 18% 10
24 J4-051-11 Acier inoxydable 18% 11
25 J4-051-11,11 Acier inoxydable 18% 11,11
26 J4-051-12 Acier inoxydable 18% 12
27 J4-051-12,70 Acier inoxydable 18% 12,7
28 J4-051-15,87 Acier inoxydable 18% 15,87
29 J4-051-17 Acier inoxydable 18% 17
30 J4-051-18 Acier inoxydable 18% 18
31 J4-051-20 Acier inoxydable 18% 20
32 J4-051-25 Acier inoxydable 18% 25
33 J4-05-1 Acier 1
34 J4-05-1,50 Acier 1,5
35 J4-05-1,58 Acier 1,58
36 J4-05-2 Acier 2
37 J4-05-2,38 Acier 2,38
38 J4-05-2,50 Acier 2,5
39 J4-05-3 Acier 3
40 J4-05-3,17 Acier 3,17
41 J4-05-3,50 Acier 3,5
42 J4-05-3,96 Acier 3,96
43 J4-05-4 Acier 4
44 J4-05-4,50 Acier 4,5
45 J4-05-4,76 Acier 4,76
46 J4-05-5 Acier 5
47 J4-05-5,50 Acier 5,5
48 J4-05-5,55 Acier 5,55
49 J4-05-6 Acier 6
50 J4-05-6,35 Acier 6,35
51 J4-05-6,50 Acier 6,5
52 J4-05-7 Acier 7
53 J4-05-7,14 Acier 7,14
54 J4-05-7,50 Acier 7,5
55 J4-05-7,94 Acier 7,94
56 J4-05-8 Acier 8
57 J4-05-8,50 Acier 8,5
58 J4-05-8,73 Acier 8,73
59 J4-05-9 Acier 9
60 J4-05-9,52 Acier 9,52
61 J4-05-10 Acier 10
62 J4-05-10,50 Acier 10,5
63 J4-05-11 Acier 11
64 J4-05-11,11 Acier 11,11
65 J4-05-11,50 Acier 11,5
66 J4-05-11,90 Acier 11,9
67 J4-05-12 Acier 12
68 J4-05-12,50 Acier 12,5
69 J4-05-12,70 Acier 12,7
70 J4-05-13 Acier 13
71 J4-05-14 Acier 14
72 J4-05-14,28 Acier 14,28
73 J4-05-15 Acier 15
74 J4-05-15,08 Acier 15,08
75 J4-05-15,87 Acier 15,87
76 J4-05-16 Acier 16
77 J4-05-16,50 Acier 16,5
78 J4-05-17 Acier 17
79 J4-05-17,46 Acier 17,46
80 J4-05-18 Acier 18
81 J4-05-19 Acier 19
82 J4-05-19,05 Acier 19,05
83 J4-05-19,84 Acier 19,84
84 J4-05-20 Acier 20
85 J4-05-20,63 Acier 20,63
86 J4-05-21 Acier 21
87 J4-05-22 Acier 22
88 J4-05-22,22 Acier 22,22
89 J4-05-23 Acier 23
90 J4-05-24 Acier 24
91 J4-05-25 Acier 25
92 J4-05-25,40 Acier 25,4
93 J4-05-26 Acier 26
94 J4-05-28 Acier 28
95 J4-05-28,57 Acier 28,57
96 J4-05-30 Acier 30
97 J4-05-31,75 Acier 31,75
98 J4-05-32 Acier 32
99 J4-05-36 Acier 36
100 J4-05-36,51 Acier 36,51
101 J4-05-38 Acier 38
102 J4-05-38,10 Acier 38,10
103 J4-05-40 Acier 40
104 J4-05-45 Acier 45
105 J4-05-50 Acier 50
106 J4-05-60 Acier 60
Ref
Matière
d1 (mm)
Descrições do Produto

MATIÈRE

  • Acier au chrome 100C6 (AISI 52100) dureté 60 à 66HRC.
  • Grade 100.(+ ou - 12.5 µm de tolérance sur le diamètre extérieur)

SUR DEMANDE :

  • Autres dimensions.
  • Autres matières.
Documentação
Entre em contato com o fornecedor
MICHAUD CHAILLY Hearing items
Michaud Chailly