Fireloop FM - Grooved Ends "4" - MLUGFM80500

 
Manufacturer Metraflex Co.
Description Fireloop FM - Grooved Ends "4" - MLUGFM80500
Part Number MLUGFM80500
Spring Force [lbs] 186
Flow Coefficient 2.146186
Weight [lb] 99
Size [in] 5
Fittings Material Sch 40 Carbon Steel
End Fittings Grooved
Length [in] 40
End to End [in] 36
Pressure [psi] 175
Movement ± 4
Hose & Braid Material Stainless Steel
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Documentação

Entre em contato com o fornecedor

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map