Mecline - Rack Driven

Moduli lineari con trasmissione a cremagliera

 
Manufacturer MECCANIA
Item Description RLL101/1616/2000/1/H44,56
Note 1 Contact vendite@meccania.com for processing out of the coding.
Note 2 The system length is computed with the assumption of using a single profile
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Total length
Number of sliders
Slider type
Cart distance
Max stroke
Min: 100 mm, add extra length
Qualita' Pignone e Cremagliera
Diametro primitivo del pignone

Documentação

Entre em contato com o fornecedor

MECCANIA

MECCANIA

Production of industrial automation systems: linear actuators, conveyor systems, precision aluminium frames, work benches, sound proof protection cabins and frames for modular fixture systems for metrology and assembly. To request a quote, please send an email to: vendite@meccania.com.

Google Map