4
MEA Metal Applications GmbH

Double face fastening

Manufacturer MEA Metal Applications GmbH
Description Double face fastening
Part Number T010333025
Seleção de produtos
Selector Part Number Description size
1 T010335640 Double face fastening Gr. 1
2 T010333015 Double face fastening Gr. 2
3 T010333020 Double face fastening Gr. 2 großer Abstand
4 T010333025 Double face fastening Gr. 3
Part Number
Description
size
Entre em contato com o fornecedor
MEA Metal Applications GmbH Innovative Metal Applications
MEA Metal Applications GmbH