6
MEA Metal Applications GmbH

Coupling sleeve

Manufacturer MEA Metal Applications GmbH
Description Coupling sleeve
Part Number T010335120
Seleção de produtos
Selector Part Number Description size
1 T010330467 Coupling sleeve Gr. 0
2 T010335110 Coupling sleeve Gr. 1
3 T010335120 Coupling sleeve Gr. 2
4 T010335130 Coupling sleeve Gr. 3
5 T010335140 Coupling sleeve Gr. 4
6 T010335150 Coupling sleeve Gr. 5
Part Number
Description
size
Entre em contato com o fornecedor
MEA Metal Applications GmbH Innovative Metal Applications
MEA Metal Applications GmbH