6
MEA Metal Applications GmbH

Carrier plate

Manufacturer MEA Metal Applications GmbH
Description Carrier plate
Part Number T010336620
Seleção de produtos
Selector Part Number Description size
1 T010330969 Carrier plate Gr. 0
2 T010336610 Carrier plate Gr. 1
3 T010336620 Carrier plate Gr. 2
4 T010336630 Carrier plate Gr. 3
5 T010336655 Carrier plate Gr. 4
6 T010336660 Carrier plate Gr. 5
Part Number
Description
size
Entre em contato com o fornecedor
MEA Metal Applications GmbH Innovative Metal Applications
MEA Metal Applications GmbH