4
MEA Metal Applications GmbH

Bottom roller, single bearing

Manufacturer MEA Metal Applications GmbH
Description Bottom roller, single bearing
Part Number T010337672
Seleção de produtos
Selector Part Number Description roller Ø in mm track width max. in mm loading capacity per roller
1 T010337670 Bottom roller, single bearing 100 14 200 kg
2 T010337672 Bottom roller, single bearing 120 14 270 kg
3 T010337674 Bottom roller, single bearing 140 14 400 kg
4 T010337676 Bottom roller, single bearing 160 14 500 kg
Part Number
Description
roller Ø in mm
track width max. in mm
loading capacity per roller
Entre em contato com o fornecedor
MEA Metal Applications GmbH Innovative Metal Applications
MEA Metal Applications GmbH