5
MEA Metal Applications GmbH

Bottom roller, double bearing

Manufacturer MEA Metal Applications GmbH
Description Bottom roller, double bearing
Part Number T010337630
Seleção de produtos
Selector Part Number Description roller Ø in mm track width max. in mm loading capacity per roller
1 T010337630 Bottom roller, double bearing 45 10 160 kg
2 T010337632 Bottom roller, double bearing 55 12 250 kg
3 T010337634 Bottom roller, double bearing 75 15 375 kg
4 T010337636 Bottom roller, double bearing 100 20 500 kg
5 T010337638 Bottom roller, double bearing 125 25 750 kg
Part Number
Description
roller Ø in mm
track width max. in mm
loading capacity per roller
Entre em contato com o fornecedor
MEA Metal Applications GmbH Innovative Metal Applications
MEA Metal Applications GmbH