2
MDC VACUUM PRODUCT LLC

MDC Million Cycle Circular Vacuum Gate Valves

Vacuum gate valves are offered in the following configurations: High & Ultra-High Vacuum, Manual & Pneumatic, Sizes from 5/8" to 12" offered in Del-Seal™/CF, ISO-F, and KF/ISO-K Flanges

Manufacturer MDC VACUUM PRODUCT LLC
Description GV MAN CF-40 VIT VIT
Part number 300012
Model E-GV-1500V
Mass 2.7 kg
Material 304 Stainless Steel
Seleção de produtos
Selector Part number Model Description Actuator Mass (kg) Quantity Material Vacuum/Series Port Flange Flange Thread Bonnet Seal
1 303012 E-GV-1500M-P GateValve, 1.5"UHV, Pneum., Metric Pneumatic 2.7 1 304 Stainless Steel UHV DN40CF M6 Metal
2 302012 E-GV-1500M GV MAN CF-40 CU VIT Manual 2.7 1 304 Stainless Steel UHV DN40CF M6 Metal
3 300012 E-GV-1500V GV MAN CF-40 VIT VIT Manual 2.7 1 304 Stainless Steel HV DN40CF M6 Viton
Part number
Model
Description
Actuator
Mass (kg)
Quantity
Material
Vacuum/Series
Port Flange
Flange Thread
Bonnet Seal
Descrições do Produto
  • MDC stainless steel vacuum gate valves incorporate patented C-Loc(r) and Uni-Loc(tm) gate valve locking mechanisms. No contact is made between a valve's body and the locking mechanism, a feature which markedly decreases vibration and insures smooth valve operation. MDC gate valves require about half the number of moving parts found in comparable competitor valves. This reduction in moving components minimizes wear and particulate generation, which in turn provides valves of superior performance and reliability.

Our valves' low outgassing characteristics can be attributed to a fusion welded 300 series stainless steel body, welded AM-350 stainless steel nesting bellows as well as small cross-section O-rings and the elimination of blind internal cavities. MDC stainless steel circular gate valves are offered in various sizes ranging from .625" to 12" port diameters. Standard port mounts include: Del-Seal(tm) CF metal seal flanges, which are recommended for ultrahigh vacuum service; ISO Kwik-Flange(tm) and ISO Large-Flange(tm) fast make and break elastomer sealed flanges, ideal for high vacuum applications requiring frequent assembly and disassembly; and ANSI ASA elastomer seal port flanges for use in high vacuum applications where ANSI standards are specified. Gate valve actuation is available in both manual and electropneumatic configurations. Custom designed valves are available on request.

Documentação
Entre em contato com o fornecedor
MDC VACUUM PRODUCT LLC MDC stocks and manufactures : flanges, fittings, valves, motion and manipulation, viewports, gas panels, ceramic-to-metal electrical feedthroughs, system safety components, thin film products, vacuum pumps, and vacuum chambers.
MDC Vacuum Products, LLC
Usuários Que Baixaram Este Produto Também Baixaram
Página