MS385-30S-NS EMI/RFI SHIELD

38.5 x 21.5 x 2mm One-piece RF Shield/EMI Shield (Nickel-Silver)

 
Manufacturer Masach Tech
Description 38.5 x 21.5 x 2mm One-piece Drawn-Seamless RF Shield/EMI Shield (Nickel-Silver)
Part Number MS385-30S-NS
Material Nickel-Silver
Size 38.5 x 21.5 x 2 mm
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Documentação

Entre em contato com o fornecedor

Masach Tech

Masach Tech

Setting the Standard for Shielding. Masach brings twenty five years of know-how and expertise into every standard shield produced. Our ever-growing selection of standard EMI/RFI shields is the largest in the industry, saving our customers precious time and money while catering to the electronic industry’s growing high frequency and RF applications. With emphasis on technology and design, Masach drawn EMI/RFI shields boast top performance across the metrics, featuring a seamless protective cage, robust construction, optimal planarity and two-piece shield design.

Google Map