MS108-10C EMI/RFI Shield COVER

11.2 x 7.8 x 2mm Two-piece RF Shield/EMI Shield COVER (CRS)

Manufacturer Masach Tech
Description 11.2 x 7.8 x 2mm Two-piece Drawn-Seamless RF Shield/EMI Shield COVER (CRS)
Part Number MS108-10C
Material Tin-Steel (CRS)
Size 11.2 x 7.8 x 2 mm
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Documentação

Entre em contato com o fornecedor

Masach Tech

Masach Tech

Setting the Standard for Shielding. Masach brings twenty five years of know-how and expertise into every standard shield produced. Our ever-growing selection of standard EMI/RFI shields is the largest in the industry, saving our customers precious time and money while catering to the electronic industry’s growing high frequency and RF applications. With emphasis on technology and design, Masach drawn EMI/RFI shields boast top performance across the metrics, featuring a seamless protective cage, robust construction, optimal planarity and two-piece shield design.

Google Map