LÜDECKE GmbH
Por LÜDECKE GmbH

Series ESI1A DN 7.4 - Couplings with parallel female thread

Manufacturer LÜDECKE GmbH
Description Series ESI1A DN 7,4, Coupling G 1/4 f, Brass MS 58 nickel-plated, single shut-off, breathing air, sleeve-lock
Article No ESI1A 14 I
Temperature -20°C - +100°C
DN DN 7,4
Operation Two-hands
Type of valve Single shut-off
Flow Capacity 1800 l/min
Max. working pressure PN 35 bar
Media Air a.o.
Quantity 5
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

Entre em contato com o fornecedor

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map