LÜDECKE GmbH
Por LÜDECKE GmbH

Series ESB DN 5.5 - Plugs with tapered male thread (thread coated)

Manufacturer LÜDECKE GmbH
Description Series ESB DN 5,5, Plug R 1/4 m, Steel hardened nickel plated, straight-through
Article No ESB 14 NAS
Temperature -20°C - +100°C
DN DN 5,5
Type of valve Straight-through
Max. working pressure PN 35 bar
Media Air a.o.
Quantity 10
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

Entre em contato com o fornecedor

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map