KR 500-2
KUKA
Por KUKA

KR 500-2

Descrições do Produto
The KR 500-2 features a significantly higher payload, a greatly enhanced work envelope and a considerable extension of the reference load center distances. Moreover, the close-fitting or integrated energy supply system reduces the robot’s interference contours, allowing much better use of floor space. Loads Payload 340/420/500 kg Supplementary load 50 kg Working envelope Max. reach 3326/3076/2826mm Work envelope diagram Other data and variants Number of axes 6 Repeatability <±0,15 mm Weight 2385/2370/2350 kg Mounting positions Floor, ceiling
Documentação
Entre em contato com o fornecedor
KUKA Industrial robots
KUKA Roboter GmbH