1
KIPP
Por KIPP

K0537 Telescopic slides partial extension, loading up to 35 kg

Manufacturer KIPP
Description TELESCOPIC RAIL PARTIAL EXTENSION L=242 STEEL, COMP:STEEL, C=154
Part Number K0537.10242
Seleção de produtos
Selector Part Number Description A A1 A2 C (travel) Weight per pair in kg L Drawer depth from - to Load-bearing capacity per pair kg Load capacity per pair kg horizontal Customs tariff number
1 K0537.10242 TELESCOPIC RAIL PARTIAL EXTENSION L=242 STEEL, COMP:STEEL, C=154 192 166 202 154 0,59 242 242 - 380 35 10 83024200
2 K0537.10317 TELESCOPIC RAIL PARTIAL EXTENSION L=317 STEEL, COMP:STEEL, C=229 256 241 277 229 0,78 317 317 - 530 35 10 83024200
3 K0537.10398 TELESCOPIC RAIL PARTIAL EXTENSION L=398 STEEL, COMP:STEEL, C=298 352 322 358 298 0,96 398 398 - 680 35 10 83024200
4 K0537.10473 TELESCOPIC RAIL PARTIAL EXTENSION L=473 STEEL, COMP:STEEL, C=373 416 397 433 373 1,14 473 473 - 780 35 10 83024200
Part Number
Description
A
A1
A2
C (travel)
Weight per pair in kg
L
Drawer depth from - to
Load-bearing capacity per pair kg
Load capacity per pair kg horizontal
Customs tariff number
Documentação
Entre em contato com o fornecedor
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS