1
KIPP
Por KIPP

K0313 Spring plungers with slot and thrust pin, reinforced spring force

Manufacturer KIPP
Description SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=12 STEEL, COMP:PIN STEEL, PU=25
Part Number K0313.205
Seleção de produtos
Selector Part Number Description Version D D1 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N pin form H L Material carrier form N Packaging unit
1 K0313.205 SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=12 STEEL, COMP:PIN STEEL, PU=25 Intensified spring force M5 2,4 9 25 Druckbolzen 2 12 Steel Schlitz 0,8 25
2 K0313.206 SPRING PLUNGER INTENSIFIED SPRING FORCE M06 L=14 STEEL, COMP:PIN STEEL, PU=25 Intensified spring force M6 2,7 11 25 Druckbolzen 2 14 Steel Schlitz 1 25
3 K0313.208 SPRING PLUNGER INTENSIFIED SPRING FORCE M08 L=16 STEEL, COMP:PIN STEEL, PU=25 Intensified spring force M8 4 22 43 2 16 Steel 1,2 25
4 K0313.210 SPRING PLUNGER INTENSIFIED SPRING FORCE M10 L=19 STEEL, COMP:PIN STEEL, PU=25 Intensified spring force M10 4,5 20 54 Druckbolzen 2,5 19 Steel Schlitz 1,6 25
5 K0313.212 SPRING PLUNGER INTENSIFIED SPRING FORCE M12 L=22 STEEL, COMP:PIN STEEL, PU=10 Intensified spring force M12 6 36 94 Druckbolzen 3,5 22 Steel Schlitz 2 10
6 K0313.216 SPRING PLUNGER INTENSIFIED SPRING FORCE M16 L=24 STEEL, COMP:PIN STEEL, PU=10 Intensified spring force M16 8,5 60 110 Druckbolzen 4,5 24 Steel Schlitz 2,5 10
Part Number
Description
Version
D
D1
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
pin form
H
L
Material
carrier form
N
Packaging unit
Documentação
Entre em contato com o fornecedor
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS