Single hook narrow

S03-002-08

 
Manufacturer KANYA AG – Aluminium profile system
Description Single hook narrow
Part Number S03-002-08
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Descrições do Produto

Using the simple clip system accessories such as hooks and other brackets can be easily fixed to the aluminium profile.

Documentação

Entre em contato com o fornecedor

KANYA AG – Aluminium profile system

KANYA AG – Aluminium profile system

Kanya AG is one of the leading suppliers of aluminum profile systems and features excellent Swiss quality.

Google Map