intralox

SERIES 4400 SPLIT SPROCKET

Manufacturer intralox
Description SERIES 4400 6.5" (10T) BLACK GLASS FILLED NYLON ALTERNATING TOOTH SPLIT SPROCKET WITH 40 MM SQUARE BORE
Part Number S6H6J6CZK1TS-00
Seleção de produtos
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S6H6J6CZK1TS-00 SERIES 4400 6.5" (10T) BLACK GLASS FILLED NYLON ALTERNATING TOOTH SPLIT SPROCKET WITH 40 MM SQUARE BORE 40 x 40 48 10 Ø165 Glas Filled Nylon
2 S6H6J6DDK1TS-00 SERIES 4400 7.8" (12T) BLACK GLASS FILLED NYLON ALTERNATING TOOTH SPLIT SPROCKET WITH 40 MM SQUARE BORE 40 x 40 48 12 Ø198 Glas Filled Nylon
3 S6H6J6DDL2TS-00 SERIES 4400 7.8" (12T) BLACK GLASS FILLED NYLON ALTERNATING TOOTH SPLIT SPROCKET WITH 60 MM SQUARE BORE 60 x 60 48 12 Ø198 Glas Filled Nylon
4 S3H6J6CZK1TS-00 SERIES 4400 6.5" (10T) BLACK GLASS FILLED NYLON ALTERNATING TOOTH SPROCKET WITH 40 MM SQUARE BORE 40 x 40 48 10 Ø165 Glas Filled Nylon
5 S3H6J6DDK1TS-00 SERIES 4400 7.8" (12T) BLACK GLASS FILLED NYLON ALTERNATING TOOTH SPROCKET WITH 40 MM SQUARE BORE 40 x 40 48 12 Ø198 Glas Filled Nylon
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe