intralox

SERIES 400 SPLIT METAL

Manufacturer intralox
Description SERIES 400 7.8" (12T) SPLIT METAL SPROCKET WITH BLACK POLYURETHANE (FDA) JOINING PLATES 60 MM REDUCED CLEARANCE SQUARE BORE
Part Number S4D4I9DDL2RW
Omniclass number 23.27.35.15
Seleção de produtos
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S4D4I9CYK1RW SERIES 400 6.4" (10T) SPLIT METAL SPROCKET WITH BLACK POLYURETHANE (FDA) JOINING PLATES 40 MM REDUCED CLEARANCE SQUARE BORE 40 x 40 38 10 Ø163 Stainless Steel / Polyurethane
2 S4D4I9DDK1RW SERIES 400 7.8" (12T) SPLIT METAL SPROCKET WITH BLACK POLYURETHANE (FDA) JOINING PLATES 40 MM REDUCED CLEARANCE SQUARE BORE 40 x 40 38 12 Ø198 Stainless Steel / Polyurethane
3 S4D4I9DDL2RW SERIES 400 7.8" (12T) SPLIT METAL SPROCKET WITH BLACK POLYURETHANE (FDA) JOINING PLATES 60 MM REDUCED CLEARANCE SQUARE BORE 60 x 60 38 12 Ø198 Stainless Steel / Polyurethane
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe