intralox

SERIES 400 SPROCKET

Manufacturer intralox
Description SERIES 400 7.8" (12T) NATURAL ACETAL SPROCKET WITH 40 MM SQUARE BORE
Part Number S3D4XXDDK1NG
Seleção de produtos
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S3D4XXCYK1NG SERIES 400 6.4" (10T) NATURAL ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 38 10 Ø163 Acetal
2 S3D4XXDDK1NG SERIES 400 7.8" (12T) NATURAL ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 38 12 Ø198 Acetal
3 S3D4XXDDL2NG SERIES 400 7.8" (12T) NATURAL ACETAL SPROCKET WITH 60 MM SQUARE BORE 60 x 60 38 12 Ø198 Acetal
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe