intralox

SERIES 2100 (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE

Manufacturer intralox
Description SERIES 2100 3.7" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (1050 MM PLACEMENT)
Part Number S3K1XXEWJ7MD-10
Omniclass number 23.27.35.15
Seleção de produtos
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S3K1XXCDJ7MD-10 SERIES 2100 2.3" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (650 MM PLACEMENT) Ø40 25 12 Ø58 Nylon
2 S3K1XXEVJ7MD-10 SERIES 2100 2.6" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (750 MM PLACEMENT) Ø40 25 12 Ø66 Nylon
3 S3K1XXDJJ7MD-10 SERIES 2100 3.0" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (850 MM PLACEMENT) Ø40 25 12 Ø72 Nylon
4 S3K1XXEFJ7MD-10 SERIES 2100 3.3" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (950 MM PLACEMENT) Ø40 25 12 Ø84 Nylon
5 S3K1XXEWJ7MD-10 SERIES 2100 3.7" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (1050 MM PLACEMENT) Ø40 25 12 Ø94 Nylon
6 S3K1XXCIJ7MD-10 SERIES 2100 4.0" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (1150 MM PLACEMENT) Ø40 25 12 Ø102 Nylon
7 S3K1XXEYJ7MD-10 SERIES 2100 4.4" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (1250 MM PLACEMENT) Ø40 25 12 Ø112 Nylon
8 S3K1XXEZJ7MD-10 SERIES 2100 4.7" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (1350 MM PLACEMENT) Ø40 25 12 Ø119 Nylon
9 S3K1XXCNJ7MD-10 SERIES 2100 5.1" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (1450 MM PLACEMENT) Ø40 25 12 Ø130 Nylon
10 S3K1XXFAJ7MD-10 SERIES 2100 5.4" (12T) BLACK NYLON SPROCKET WITH 40 MM ROUND BORE (1550 MM PLACEMENT) Ø40 25 12 Ø137 Nylon
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe