intralox

SERIES 2100 ZERO TANGENT RADIUS FLAT TOP GREY ACETAL BELT WITH GOLDEN BROWN ABRASION RESISTANT RODS

Manufacturer intralox
Description SERIES 2100 1000 MM WIDE 600 MM INSIDE RADIUS ZERO TANGENT RADIUS FLAT TOP GREY ACETAL 180 DEGREE CURVE 285 ROW BELT WITH GOLDEN BROWN ABRASION RESISTANT RODS
Part Number A2K1FVPEVYLS-00
Omniclass number 23.27.35.15
Seleção de produtos
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
4 A2K1FVPEVYLS-00 SERIES 2100 1000 MM WIDE 600 MM INSIDE RADIUS ZERO TANGENT RADIUS FLAT TOP GREY ACETAL 180 DEGREE CURVE 285 ROW BELT WITH GOLDEN BROWN ABRASION RESISTANT RODS 1,33 1000 +/-2.5 10,1 Acetal Abrasion resistant rod (Ø4.6 mm)
1 A2K1FVNEUYLS-00 SERIES 2100 800 MM WIDE 800 MM INSIDE RADIUS ZERO TANGENT RADIUS FLAT TOP GREY ACETAL 90 DEGREE CURVE 150 ROW BELT WITH GOLDEN BROWN ABRASION RESISTANT RODS 1,33 800 +/-2 10,1 Acetal Abrasion resistant rod (Ø4.6 mm)
2 A2K1FVNEVYLS-00 SERIES 2100 1000 MM WIDE 600 MM INSIDE RADIUS ZERO TANGENT RADIUS FLAT TOP GREY ACETAL 90 DEGREE CURVE 150 ROW BELT WITH GOLDEN BROWN ABRASION RESISTANT RODS 1,33 1000 +/-2.5 10,1 Acetal Abrasion resistant rod (Ø4.6 mm)
3 A2K1FVPEUYLS-00 SERIES 2100 800 MM WIDE 800 MM INSIDE RADIUS ZERO TANGENT RADIUS FLAT TOP GREY ACETAL 180 DEGREE CURVE 285 ROW BELT WITH GOLDEN BROWN ABRASION RESISTANT RODS 1,33 800 +/-2 10,1 Acetal Abrasion resistant rod (Ø4.6 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe