Series 1700 Transverse Roller Top

Manufacturer intralox
Description Series 1700 Transverse Roller Top Polypropylene Grey Width: 1118 mm (+/-7 mm) (44.0 links) Rods: Abrasion Resist Natural
Part Number S1700TRT-PP-44
Seleção de produtos
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
1 S1700TRT-PP-34 Series 1700 Transverse Roller Top Polypropylene Grey Width: 864 mm (+/-5 mm) (34.0 links) Rods: Abrasion Resist Natural 37,5 864 +/- 5 47,6 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø7.9 mm)
2 S1700TRT-PP-44 Series 1700 Transverse Roller Top Polypropylene Grey Width: 1118 mm (+/-7 mm) (44.0 links) Rods: Abrasion Resist Natural 37,5 1118 +/- 7 47,6 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø7.9 mm)
3 S1700TRT-PP-52 Series 1700 Transverse Roller Top Polypropylene Grey Width: 1322 mm (+/-8 mm) (52.0 links) Rods: Abrasion Resist Natural 37,5 1322 +/- 8 47,6 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø7.9 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe