Series 1700 Flush Grid Nub Top Nylon (Fda) White Width: 1015 mm (+/-5 mm) (40.0 links) Rods: Abrasion Resist Natural

Manufacturer intralox
Description Series 1700 Flush Grid Nub Top Nylon (Fda) White Width: 1015 mm (+/-5 mm) (40.0 links) Rods: Abrasion Resist Natural
Part Number S1700FGNT-NY-40
Omniclass number 23.23.17.15.11
Seleção de produtos
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
1 S1700FGNT-NY-40 Series 1700 Flush Grid Nub Top Nylon (Fda) White Width: 1015 mm (+/-5 mm) (40.0 links) Rods: Abrasion Resist Natural 38,1 1015 +/- 5 19 Nylon 2 Abrasion resistant rods (6.4 x 4.3 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe