SERIES 1700 SPROCKET

Manufacturer intralox
Description SERIES 1700 6.7" (14T) BLACK ULTRA ABRASION RESISTANT POLYURETHANE SPLIT SPROCKET WITH 40 MM SQUARE BORE
Part Number S6F9XXDAK1MB
Omniclass number 23.27.35.15
Seleção de produtos
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S3F9XXCSK1MB SERIES 1700 5.8" (12T) BLACK ULTRA ABRASION RESISTANT POLYURETHANE SPROCKET WITH 40 MM SQUARE BORE 40 x 40 38 12 Ø147 Polyurethane
2 S3F9XXDAK1MB SERIES 1700 6.7" (14T) BLACK ULTRA ABRASION RESISTANT POLYURETHANE SPROCKET WITH 40 MM SQUARE BORE 40 x 40 38 14 Ø170 Polyurethane
3 S6F9XXDAK1MB SERIES 1700 6.7" (14T) BLACK ULTRA ABRASION RESISTANT POLYURETHANE SPLIT SPROCKET WITH 40 MM SQUARE BORE 40 x 40 38 14 Ø170 Polyurethane
4 S6F9XXDAL2MB SERIES 1700 6.7" (14T) BLACK ULTRA ABRASION RESISTANT POLYURETHANE SPLIT SPROCKET WITH 60 MM SQUARE BORE 60 x 60 38 14 Ø170 Polyurethane
5 S3F9XXDCL2MB SERIES 1700 7.7" (16T) BLACK ULTRA ABRASION RESISTANT POLYURETHANE SPROCKET WITH 60 MM SQUARE BORE 60 x 60 38 16 Ø196 Polyurethane
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe