intralox

SERIES 1100 SPROCKET

Manufacturer intralox
Description SERIES 1100 5.1" (26T) NATURAL ACETAL SPROCKET WITH 40 MM SQUARE BORE
Part Number S3E1XXCNK1NG
Omniclass number 23.27.35.15
Seleção de produtos
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S3E1XXCDJ2NG SERIES 1100 2.3" (12T) NATURAL ACETAL SPROCKET W/25MM ROUND BORE Ø25 19 12 Ø58 Acetal
2 S3E1XXCGK1NG SERIES 1100 3.8" (20T) NATURAL ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 25 20 Ø97 Acetal
3 S3E1XXCNK1NG SERIES 1100 5.1" (26T) NATURAL ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 25 26 Ø130 Acetal
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe