intralox

SERIES 1100 EZ TRACKING SPROCKET

Manufacturer intralox
Description SERIES 1100 3.5" (18T) EZ TRACKING GREY ACETAL SPROCKET WITH 40 MM SQUARE BORE
Part Number S3E1H2CFK1LS
Seleção de produtos
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S3E1H2CEK1LS SERIES 1100 3.1" (16T) EZ TRACKING GREY ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 25 16 Ø79 Acetal
2 S3E1H2CFK1LS SERIES 1100 3.5" (18T) EZ TRACKING GREY ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 25 18 Ø89 Acetal
3 S3E1H2CKK1LS SERIES 1100 4.6" (24T) EZ TRACKING GREY ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 25 24 Ø117 Acetal
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe