intralox

SERIES 1100 SPROCKET

Manufacturer intralox
Description SERIES 1100 2.3" (12T) NATURAL ACETAL SPROCKET W/25MM ROUND BORE
Part Number S3E1XXCDJ2NG
Omniclass number 23.27.35.15
Seleção de produtos
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S3E1XXCDJ2NG SERIES 1100 2.3" (12T) NATURAL ACETAL SPROCKET W/25MM ROUND BORE Ø25 19 12 Ø58 Acetal
2 S3E1XXCGK1NG SERIES 1100 3.8" (20T) NATURAL ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 25 20 Ø97 Acetal
3 S3E1XXCNK1NG SERIES 1100 5.1" (26T) NATURAL ACETAL SPROCKET WITH 40 MM SQUARE BORE 40 x 40 25 26 Ø130 Acetal
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe