Belt: Series 900 Flat Top Nylon (Non-fda)

Manufacturer intralox
Description Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 1058 mm (+/-5 mm) (125.0 links), Rods: Abrasion Resist Gold.brown
Part Number S900FT-NY-125
Seleção de produtos
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
1 S900FT-NY-24 Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 203 mm (+/-1 mm) (24.0 links), Rods: Abrasion Resist Gold.brown 27,2 203 +/- 1 9,8 Nylon Abrasion resistant rod (Ø4.6 mm)
2 S900FT-PP-28 Belt: Series 900 Flat Top Polypropylene Grey, Width: 236 mm (+/-1 mm) (28.0 links), Rods: Abrasion Resist Gold.brown 27,2 236 +/- 1 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
3 S900FT-NY-36 Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 305 mm (+/-2 mm) (36.0 links), Rods: Abrasion Resist Gold.brown 27,2 305 +/- 2 9,8 Nylon Abrasion resistant rod (Ø4.6 mm)
4 S900FT-NY-42 Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 356 mm (+/-2 mm) (42.0 links), Rods: Abrasion Resist Gold.brown 27,2 356 +/- 2 9,8 Nylon Abrasion resistant rod (Ø4.6 mm)
5 S900FT-PP-45 Belt: Series 900 Flat Top Polypropylene Grey, Width: 379 mm (+/-1 mm) (45.0 links), Rods: Abrasion Resist Gold.brown 27,2 379 +/- 1 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
6 S900FT-PP-53 Belt: Series 900 Flat Top Polypropylene Grey, Width: 447 mm (+/-1 mm) (53.0 links), Rods: Abrasion Resist Gold.brown 27,2 447 +/- 1 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
7 S900FT-PP-60 Belt: Series 900 Flat Top Polypropylene Grey, Width: 506 mm (+/-2 mm) (60.0 links), Rods: Abrasion Resist Gold.brown 27,2 506 +/- 2 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
8 S900FT-PP-61 Belt: Series 900 Flat Top Polypropylene Grey, Width: 514 mm (+/-2 mm) (61.0 links), Rods: Abrasion Resist Gold.brown 27,2 514 +/- 2 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
9 S900FT-PP-71 Belt: Series 900 Flat Top Polypropylene Grey, Width: 599 mm (+/-2 mm) (71.0 links), Rods: Abrasion Resist Gold.brown 27,2 599 +/- 2 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
10 S900FT-PP-72 Belt: Series 900 Flat Top Polypropylene Grey, Width: 607 mm (+/-2 mm) (72.0 links), Rods: Abrasion Resist Gold.brown 27,2 607 +/- 2 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
11 S900FT-PP-75 Belt: Series 900 Flat Top Polypropylene Grey, Width: 632 mm (+/-2 mm) (75.0 links), Rods: Abrasion Resist Gold.brown 27,2 632 +/- 2 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
12 S900FT-NY-95 Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 804 mm (+/-4 mm) (95.0 links), Rods: Abrasion Resist Gold.brown 27,2 804 +/- 4 9,8 Nylon Abrasion resistant rod (Ø4.6 mm)
13 S900FT-PP-107 Belt: Series 900 Flat Top Polypropylene Grey, Width: 902 mm (+/-4 mm) (107.0 links), Rods: Abrasion Resist Gold.brown 27,2 902 +/- 4 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
14 S900FT-AC-107 Belt: Series 900 Flat Top Acetal Grey, Width: 905 mm (+/-4 mm) (107.0 links), Rods: Abrasion Resist Gold.brown 27,2 905 +/- 4 9,8 Acetal Abrasion resistant rod (Ø4.6 mm)
15 S900FT-AC-108 Belt: Series 900 Flat Top Acetal Grey, width: 914 mm (+/-4 mm) (108.0 links), Rods: Abrasion Resist Gold.brown 27,2 914 +/- 4 9,8 Acetal Abrasion resistant rod (Ø4.6 mm)
16 S900FT-PP-114 Belt: Series 900 Flat Top Polypropylene Grey, width: 961 mm (+/-4 mm) (114.0 links), Rods: Abrasion Resist Gold.brown 27,2 961 +/- 4 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
17 S900FT-PP-119 Belt: Series 900 Flat Top Polypropylene Grey, Width: 1004 mm (+/-4 mm) (119.0 links), Rods: Abrasion Resist Gold.brown 27,2 1004 +/- 4 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
18 S900FT-NY-120 Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 1016 mm (+/-5 mm) (120.0 links), Rods: Abrasion Resist Gold.brown 27,2 1016 +/- 5 9,8 Nylon Abrasion resistant rod (Ø4.6 mm)
19 S900FT-PP-122 Belt: Series 900 Flat Top Polypropylene Grey, Width: 1029 mm (+/-4 mm) (122.0 links), Rods: Abrasion Resist Gold.brown 27,2 1029 +/- 4 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
20 S900FT-NY-122 Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 1033 mm (+/-5 mm) (122.0 links), Rods: Abrasion Resist Gold.brown 27,2 1033 +/- 5 9,8 Nylon Abrasion resistant rod (Ø4.6 mm)
21 S900FT-NY-125 Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 1058 mm (+/-5 mm) (125.0 links), Rods: Abrasion Resist Gold.brown 27,2 1058 +/- 5 9,8 Nylon Abrasion resistant rod (Ø4.6 mm)
22 S900FT-PP-126 Belt: Series 900 Flat Top Polypropylene Grey, Width: 1063 mm (+/-4 mm) (126.0 links), Rods: Abrasion Resist Gold.brown 27,2 1063 +/- 4 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
23 S900FT-NY-126 Belt: Series 900 Flat Top Nylon (Non-fda) Dark Brown, Width: 1067 mm (+/-5 mm) (126.0 links), Rods: Abrasion Resist Gold.brown 27,2 1067 +/- 5 9,8 Nylon Abrasion resistant rod (Ø4.6 mm)
24 S900FT-PP-129 Belt: Series 900 Flat Top Polypropylene Grey, Width: 1088 mm (+/-4 mm) (129.0 links), Rods: Abrasion Resist Gold.brown 27,2 1088 +/- 4 9,8 Polypropylene Abrasion resistant rod (Ø4.6 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe