Belt: Series 900 Flat Friction Top Polypropylene White

Manufacturer intralox
Description Belt: Series 900 Flat Friction Top Polypropylene White, Indent style: Flush Grid, Width: 1067 mm (+/-4 mm) (126.0 links), Rods: Abrasion Resist Gold.brown
Part Number S900FFT W-PP-126
Seleção de produtos
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
1 S900FFT W-PP-72 Belt: Series 900 Flat Friction Top Polypropylene White, Indent style: Flush Grid, Width: 610 mm (+/-3 mm) (72.0 links), Rods: Abrasion Resist Gold.brown 27,2 610 +/- 3 17 Polypropylene / Rubber (Friction top) Abrasion resistant rod (Ø4.6 mm)
2 S900FFT W-PP-119 Belt: Series 900 Flat Friction Top Polypropylene White, Indent style: Flush Grid, Width: 1007 mm (+/-4 mm) (119.0 links), Rods: Abrasion Resist Gold.brown 27,2 1007 +/- 4 17 Polypropylene / Rubber (Friction top) Abrasion resistant rod (Ø4.6 mm)
3 S900FFT W-PP-126 Belt: Series 900 Flat Friction Top Polypropylene White, Indent style: Flush Grid, Width: 1067 mm (+/-4 mm) (126.0 links), Rods: Abrasion Resist Gold.brown 27,2 1067 +/- 4 17 Polypropylene / Rubber (Friction top) Abrasion resistant rod (Ø4.6 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe