Belt: Series 4400 Transverse Roller Top

Manufacturer intralox
Description Belt: Series 4400 Transverse Roller Top Polypropylene Grey, Indent style: Transverse Roller Top - Edge 2, Indent ROW 1: 0 mm each side, Indent ROW 2: 8 mm each side, Width: 1014 mm (+/-3 mm) (120.0 links) Rods: Abrasion Resist Natural
Part Number S400TRT-PP-120
Omniclass number 23.27.35.15
Seleção de produtos
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
4 S400TRT-PP-96 Belt: Series 4400 Transverse Roller Top Polypropylene Grey, Indent style: Transverse Roller Top - Edge 2, Indent ROW 1: 0 mm each side, Indent ROW 2: 8 mm each side, Width: 812 mm (+/-3 mm) (96.0 links) Rods: Abrasion Resist Natural 50,8 812 +/-3 25,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
5 S400TRT-PP-120 Belt: Series 4400 Transverse Roller Top Polypropylene Grey, Indent style: Transverse Roller Top - Edge 2, Indent ROW 1: 0 mm each side, Indent ROW 2: 8 mm each side, Width: 1014 mm (+/-3 mm) (120.0 links) Rods: Abrasion Resist Natural 50,8 1014 +/-3 25,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
6 S400TRT-PP-144 Belt: Series 4400 Transverse Roller Top Polypropylene Grey, Indent style: Transverse Roller Top - Edge 2, Indent ROW 1: 0 mm each side, Indent ROW 2: 8 mm each side, Width: 1217 mm (+/-4 mm) (144.0 links) Rods: Abrasion Resist Natural 50,8 1217 +/-4 25,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
1 S4400TRT-PP-156 Belt: Series 4400 Transverse Roller Top Polypropylene Grey, Indent style: Transverse Roller Top - Edge 2, Indent ROW 1: 0 mm each side, Indent ROW 2: 8 mm each side, Width: 1319 mm (+/-4 mm) (156.0 links), Rods: Abrasion Resist Natural 50,8 1319 +/- 4 25,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
2 S4400TRT-PP-276 Belt: Series 4400 Transverse Roller Top Polypropylene Grey, Indent style: Transverse Roller Top - Edge 2, Indent ROW 1: 0 mm each side, Indent ROW 2: 8 mm each side, Width: 2333 mm (+/-7 mm) (276.0 links), Rods: Abrasion Resist Natural 50,8 2333 +/- 7 25,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
3 S400TRT-PP-282 Belt: Series 4400 Transverse Roller Top Polypropylene Grey, Indent style: Transverse Roller Top - Edge 2, Indent ROW 1: 0 mm each side, Indent ROW 2: 8 mm each side, Width: 2384 mm (+/-7 mm) (282.0 links), Rods: Abrasion Resist Natural 50,8 2384 +/- 7 25,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe