Belt: Series 400 Transverse Roller Top

Manufacturer intralox
Description Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 811 mm (96.0 links)+/-3 mm
Part Number S400TRT-PP-96
Seleção de produtos
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
1 S400TRT-PP-72 Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 610 mm (72.0 links)+/-2 mm 50,8 610 +/- 2 20,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
2 S400TRT-PP-96 Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 811 mm (96.0 links)+/-3 mm 50,8 811 +/- 3 20,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
3 S400TRT-PP-108 Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 912 mm (108.0 links)+/-3 mm 50,8 912 +/- 3 20,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
4 S400TRT-PP-132 Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 1114 mm (132.0 links)+/-3 mm 50,8 1114 +/- 3 20,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
5 S400TRT-PP-144 Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 1215 mm (144.0 links)+/-4 mm 50,8 1215 +/- 4 20,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
6 S400TRT-PP-156 Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 1315 mm (156.0 links)+/-4 mm 50,8 1315 +/- 4 20,4 Polypropylene / Acetal (Rollers) Abrasion resistant rod (Ø6.1 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe