Belt: Series 400 Flat Top

Manufacturer intralox
Description Belt: Series 400 Flat Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 310 mm (36.0 links)+/-1 mm
Part Number S400FT-PP-36
Seleção de produtos
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
1 S400FT-PP-36 Belt: Series 400 Flat Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 310 mm (36.0 links)+/-1 mm 50,8 310 +/- 1 15,9 Polypropylene Abrasion resistant rod (Ø6.1 mm)
2 S400FT-PP-125 Belt: Series 400 Flat Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 1062 mm (125.0 links)+/-4 mm 50,8 1062 +/- 4 15,9 Polypropylene Abrasion resistant rod (Ø6.1 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentação
Entre em contato com o fornecedor
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe