1
Honeywell

AWM90000 Series Microbridge Mass Airflow Sensors

Manufacturer Honeywell
Description AWM90000 Series airflow sensor, unamplified (mV), flow/pressure range: ±200 sccm; parallel port style
Part Number AWM92100V
Seleção de produtos
Selector Part Number Signal Conditioning Compensated Temperature Flow/Pressure Range Calibration gas Media Compatibility
1 AWM92100V Unamplified (mV) 0°C to 50°C [32°F to 122°F] ±200 sccm air Dry gas only
2 AWM92200V Unamplified (mV) 0°C to 50°C [32°F to 122°F] ±5.0 mbar [2.0 inH2O] air Dry gas only
Part Number
Signal Conditioning
Compensated Temperature
Flow/Pressure Range
Calibration gas
Media Compatibility
Documentação
Entre em contato com o fornecedor
Honeywell Safety, security, and energy
Honeywell International