1
Honeywell

AWM5000 Series High Flow Airflow, Amplified

Manufacturer Honeywell
Description AWM5000 Series airflow sensor, amplified, flow/pressure range: 0 SLPM to 20.0 SLPM; threaded port style, ¼ NPT
Part Number AWM5104VA
Seleção de produtos
Selector Part Number Signal Conditioning Compensated Temperature Flow/Pressure Range Calibration gas Media Compatibility
1 AWM5101VA Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 5.0 SLPM Argon (Ar) Dry gas only
2 AWM5101VC Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 5.0 SLPM Carbon dioxide (CO2) Dry gas only
3 AWM5101VN Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 5.0 SLPM Nitrogen (N2) Dry gas only
4 AWM5102VA Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 10.0 SLPM Argon (Ar) Dry gas only
5 AWM5102VC Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 10.0 SLPM Carbon dioxide (CO2) Dry gas only
6 AWM5102VN Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 10.0 SLPM Nitrogen (N2) Dry gas only
7 AWM5103VA Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 15.0 SLPM Argon (Ar) Dry gas only
8 AWM5103VC Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 15.0 SLPM Carbon dioxide (CO2) Dry gas only
9 AWM5103VN Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 15.0 SLPM Nitrogen (N2) Dry gas only
10 AWM5104VA Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 20.0 SLPM Argon (Ar) Dry gas only
11 AWM5104VC Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 20.0 SLPM Carbon dioxide (CO2) Dry gas only
12 AWM5104VN Amplified 0°C to 50°C [32°F to 122°F] 0 SLPM to 20.0 SLPM Nitrogen (N2) Dry gas only
Part Number
Signal Conditioning
Compensated Temperature
Flow/Pressure Range
Calibration gas
Media Compatibility
Documentação
Entre em contato com o fornecedor
Honeywell Safety, security, and energy
Honeywell International