1
Honeywell

AWM40000 Series Airflow Sensors, Unamplified and Amplified

Manufacturer Honeywell
Description AWM40000 Series airflow sensor, amplified, flow/pressure range: +1000 sccm (1.0 SLPM); port style: manifold
Part Number AWM43300V
Seleção de produtos
Selector Part Number Signal Conditioning Compensated Temperature Flow/Pressure Range Calibration gas Media Compatibility
1 AWM42150VH Unamplified (mV) -25°C to 85°C [-13°F to 185°F] ±25 sccm Nitrogen Hydrogen gas
2 AWM42300V Unamplified (mV) -25°C to 85°C [-13°F to 185°F] ±1000 sccm (1 SLPM) Nitrogen Dry gas only
3 AWM43300V Amplified 1000 sccm (1 SLPM) Nitrogen Dry gas only
4 AWM43600V Amplified 6 SLPM Nitrogen Dry gas only
Part Number
Signal Conditioning
Compensated Temperature
Flow/Pressure Range
Calibration gas
Media Compatibility
Documentação
Entre em contato com o fornecedor
Honeywell Safety, security, and energy
Honeywell International