2

End drive flat belt conveyor with motor below

Manufacturer hellomoov'
Description End drive flat belt conveyor with motor below, width of 40mm, length 400mm, Motorization 230V single phase 50Hz, power 0,09 kw with a speed of 2m/min to right, in position B1, belt in Grey antistatic PVC
Reference C-040-53-400-PVC-m1-b1-r
Omniclass number 23.21.33.11
A width 40 mm
L conveyor length 400 mm
Carried load 0 kg
Extremity pulley ø 21 -
Belt type Grey antistatic PVC
Stainless steel plate -
Foot type -
H height -
L2 length -
Motorization Motorization 230V single phase 50Hz, power 0,09 kw
Speed 2 m/min
Conveyor side right
Motor position B1
Lateral guide type -
Plates no
Width between lateral guides -
Lateral guide length -
Seleção de produtos
Selector A (mm) L
1 40 400 à 6000 mm
2 80 400 à 6000 mm
3 120 400 à 6000 mm
4 160 400 à 6000 mm
5 200 400 à 6000 mm
6 250 400 à 6000 mm
7 300 400 à 6000 mm
8 400 400 à 6000 mm
A (mm)
L
Entre em contato com o fornecedor
hellomoov' elcom, Faber and Transept unite their know how to create hellomoov'. A forward thinking offer adressing manufacturers and integrators high demand. Try out our solutions to optimize your product positionning and move on production and conditionning lines.
hellomoov'