2

End drive conveyor with double timing belt

Manufacturer hellomoov'
Description End drive conveyor with double timing belt, distance between axes E = 133mm, width 40mm, length 400mm, Motorization 230V single phase 50Hz, power 0,09 kw with a speed of 2m/min to right, in position A1, belt in T5 PAR+PAZ
Reference C-040-41-400-T5 PAR+PAZ-m1-a1-r
Omniclass number 23.21.33.11
A width 40 mm
L conveyor length 400 mm
Distance between axes E 133 mm
Carried load 0 kg
Extremity pulley ø 21 -
Belt type T5 PAR+PAZ
Foot type -
H height -
L2 length -
Motorization Motorization 230V single phase 50Hz, power 0,09 kw
Speed 2 m/min
Conveyor side right
Motor position A1
Lateral guide type -
Plates no
Width between lateral guides -
Lateral guide length -
Seleção de produtos
Selector A (mm) L
1 40 400 à 6000 mm
2 80 400 à 6000 mm
A (mm)
L
T5 PAR+PAZ
Entre em contato com o fornecedor
hellomoov' elcom, Faber and Transept unite their know how to create hellomoov'. A forward thinking offer adressing manufacturers and integrators high demand. Try out our solutions to optimize your product positionning and move on production and conditionning lines.
hellomoov'