TG PC 88
Günther Spelsberg GmbH + Co. KG

TG PC 88

Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure TG PC 88-9-to
Part Number 20150301
Ingress protection IP54 - acc. EN 60529 / DIN VDE 0470-1
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Sealing area/mm 5 - 10
Material polyethylene
Thread M16 x 1.5
Thread lenght/mm 9
Width across flats 15
Color Grey
Seleção de produtos
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Combustion behaviour to UL 50 / UL 746C Sealing area/mm Enclosure type Material Thread Thread lenght/mm Width across flats Color
1 20040301 Empty enclosure TG PC 88-6-o Produktdetailseite Datenblatt 152 220 true 2.5 TG 2516 hard paper - melamine laminated
2 20090301 Empty enclosure TG PC 88-9-o Produktdetailseite Datenblatt 162 82 polycarbonate. grey similar RAL 7035 Polycarbonate. transparent Polyurethane stainless steel V2A. fast-closing Polycarbonate IP66/IP67 acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true false V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% Yes - acc. to UL 746 C 55 39 5VA nach UL 50 / UL 746C
3 20100301 Empty enclosure TG PC 88-6-to Produktdetailseite Datenblatt 252 162 polycarbonate. grey similar RAL 7035 Polycarbonate. transparent Polyurethane stainless steel V2A. fast-closing Polycarbonate IP66/IP67 acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true false V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% Yes - acc. to UL 746 C 90 74 5VA nach UL 50 / UL 746C
4 20150301 Empty enclosure TG PC 88-9-to Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 true true true true 5 - 10 polyethylene M16 x 1.5 9 15 Grey
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Combustion behaviour to UL 50 / UL 746C
Sealing area/mm
Enclosure type
Material
Thread
Thread lenght/mm
Width across flats
Color
Descrições do Produto

Empty enclosure - Industrial Quality -, Base and cover: Polycarbonate, light grey similar to RAL 7035, with quick closing, with cover retainer, with protection rating IP67, protection level IK08, protection class II, Rated insulation voltage Ui 690VAC/DC,

Entre em contato com o fornecedor
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG