Motion Control Systems, Series 3564

B Cx Variant

Manufacturer FAULHABER MINIMOTOR SA
Description Motion Control Systems, V2.5, 4-Quadrant PWM, with RS232 or CANopen interface, Width 40 mm, Height 54 mm, Length 83.3 mm, Nominal Voltage 24 V
Part Number 3564K024B CS/CC/CO
Seleção de produtos
Selector Part Number Description Nominal Voltage (V) No Load Speed (min⁻¹) Torque up to max. (mNm)
1 3564K024B CS/CC/CO Motion Control Systems, V2.5, 4-Quadrant PWM, with RS232 or CANopen interface, Width 40 mm, Height 54 mm, Length 83.3 mm, Nominal Voltage 24 V 24 11.000 71
Part Number
Description
Nominal Voltage (V)
No Load Speed (min⁻¹)
Torque up to max. (mNm)
Documentação
Entre em contato com o fornecedor
FAULHABER MINIMOTOR SA Founded in 1947 FAULHABER offers today the most extensive range of miniature and micro drive systems available from a single source worldwide. On the basis of this technological diversity, FAULHABER designs drive solutions that are unique with respect to their precision and reliability in the smallest of spaces. Their main areas of use include production automation and robotics, aerospace, optical systems as well as medicine and laboratory technology.
FAULHABER MINIMOTOR SA