Slide Bush ajustable type

Manufacturer ECMU CSR
Description Adjustable ball bearing sleeve, shaft Ø 20 mm
Part number KB 20 UU AJ
Mass 102 g
Seleção de produtos
Selector Part number Circuits number Inner Ø (mm) Outer Ø (mm) Length (mm) Dynamic capacity (kg/50km) Static capacity (kg)
1 KB 5 - AJ 4 5 12 22 30 38
2 SM 6 - AJ 4 6 12 19 30 38
3 SM 8 - AJ 4 8 15 24 30 38
4 KB 8 - AJ 4 8 16 25 38 58
5 SM 10 - AJ 4 10 19 29 54 79
6 SM 12 - AJ 4 12 21 30 59 89
7 KB 12 - AJ 4 12 22 32 76 112
8 SM 13 - AJ 4 13 23 32 74 113
9 KB 16 - AJ 4 16 26 36 83 129
10 SM 16 - AJ 4 16 28 37 113 170
11 SM 20 - AJ 5 20 32 42 146 227
12 KB 20 - AJ 5 20 32 45 146 227
13 KB 25 - AJ 6 25 40 58 173 277
14 SM 25 - AJ 6 25 40 59 173 277
15 SM 30 - AJ 6 30 45 64 277 485
16 KB 30 - AJ 6 30 47 68 277 485
17 SM 35 - AJ 6 35 52 70 295 554
18 SM 40 - AJ 6 40 60 80 381 710
19 KB 40 - AJ 6 40 62 80 381 710
20 KB 50 - AJ 6 50 75 100 676 1403
21 SM 50 - AJ 6 50 80 100 676 1403
22 SM 60 - AJ 6 60 90 110 831 1767
23 KB 60 - AJ 6 60 90 125 831 1732
24 SM 80 - AJ 6 80 120 140 1316 2823
25 KB 80 - AJ 6 80 120 165 1316 2823
26 SM 100 - AJ 6 100 150 175 2494 6150
Part number
Circuits number
Inner Ø (mm)
Outer Ø (mm)
Length (mm)
Dynamic capacity (kg/50km)
Static capacity (kg)
Documentação
Entre em contato com o fornecedor
ecmu csr Manufacturer of guiding elements
ECMU CSR