ECLISSE

Ewoluto scorrevole unico sp150

Ewoluto® slide is the counter that allows you to hang furniture, wall units and shelves directly on the wall in which it is placed

Manufacturer ECLISSE
Description Ewoluto® slide is the counter that allows you to hang furniture, wall units and shelves directly on the wall in which it is placed
Part Number Ewoluto_scorrevole_unico_sp150
Omniclass number 23.17.11.00
Seleção de produtos
Selector Part Number Description
1 Ewoluto_scorrevole_unico_sp150 Ewoluto® slide is the counter that allows you to hang furniture, wall units and shelves directly on the wall in which it is placed
Part Number
Description
Documentação
Entre em contato com o fornecedor
ECLISSE Counterframe for Sliding Doors
ECLISSE Srl