ECLISSE

Luce Unico Estensione Intonaco sp150

Counterframe for single panel with preparation for the insertion of cables

Manufacturer ECLISSE
Description Counterframe for single panel with preparation for the insertion of cables
Part Number Luce_Unico_Estensione _Intonaco_sp150
Omniclass number 23.17.11.00
Seleção de produtos
Selector Part Number Description
1 Luce_Unico_Estensione _Intonaco_sp150 Counterframe for single panel with preparation for the insertion of cables
Part Number
Description
Documentação
Entre em contato com o fornecedor
ECLISSE Counterframe for Sliding Doors
ECLISSE Srl