Detection switch duplex/detection microswitch/plug-in limit switch/reset switch/travel switch/detection switch

Manufacturer Dongguan ALPSR Electronic
Description XB-TM-VT-661L
Manufacturer Part Number XB-TM-VT-661L
Product type Detection Switch
Rated current 0.3A/0.5A
Rated voltage 12V/30V DC
Temperature range -10℃±60℃
Operating force 30gf±12gf
Installation method Welding wire/welding plate
Service life 50000 times
Contact resistance 30MΩ
Pin 4PIN
Dimension 11.2*9.4*7mm
Electroplating process Brass silver plating
withstanding voltage 250V AC
Weldability test 250℃±5℃
insulation resistance 100MΩ
Product Certification ROHS
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Manufacturer Part NumberDescriptionProduct typeRated currentRated voltageTemperature rangeOperating forceInstallation methodService lifeContact resistancePinDimensionElectroplating processwithstanding voltageWeldability testinsulation resistanceProduct Certification
XB-TM-VT-661LXB-TM-VT-661LDetection Switch0.3A/0.5A12V/30V DC-10℃±60℃30gf±12gfWelding wire/welding plate50000 times30MΩ4PIN11.2*9.4*7mmBrass silver plating250V AC250℃±5℃100MΩROHS

Entre em contato com o fornecedor

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map